??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
MLC 5000-SP 14 x 55 - Claming sets MLC 5000-SP 14 x 55
Bill of material
MLC 5000-SP 14 x 55
ARTIKELID
Article number
MLC 5000-SP 14 x 55
ARTIKELBEZ
Article designation
Claming sets MLC 5000-SP 14 x 55
SHAFTDIAM
Shaft diameter d
14 mm
ORDERDES
Order designation
MLC 5000-SP 14 x 55
TOTWIDOUTSCRE
Total width without screws B
30 mm
TOTWIDWITSCRE
Total width with screws L
38 mm
SCREWSIZE
Screw size M
M 8
TIGHTSCREW
Tightening torque per screw MS
41 Nm
TORQUE
Torque Mt
287 Nm
OUTERDIAM
Outer diameter D
55 mm
AXIALFORCE
Axial force FAX
41 kN
SURPRESSHUB
Surface pressure pN
103 N/mm²
RECINSTOLE
Recommended shaft/hub fitting tolerances
h8/H8
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
ANWENDURL
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
BERECHTOOLURL
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
ZAHNURL
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...