您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
MMCX 50 Ohm RF Connectors and Components
Samtec
Connectors
RF Interconnects
50 Ohm
Powered by
CAD模型選擇
MMCX-CA Series - MMCX-CA Series - 50 ohm MMCX Plug, Cable Termination
09.08.2021
MMCX-EM Series - MMCX-EM Series - 50 ohm MMCX Jack or Plug, Edge Mount
12.11.2019
MMCX-MT Series - MMCX-MT Series - 50 ohm MMCX Jack or Plug, Mixed Technolog...
12.11.2019
MMCX-SM - MMCX-SM Series - 50 ohm MMCX Jack or Plug, Surface Mount
02.11.2021
MMCX-SW Series - MMCX-SW Series - 50 ohm MMCX Switchable Jack
12.11.2019
MMCX-TH Series - MMCX-TH Series - 50 ohm MMCX Jack or Plug, Through Hole
12.11.2019
MMCXV-CA Series - MMCXV-CA Series - 50 ohm MMCX High Vibration Jack or Plug...
14.02.2023
MMCXV-EM Series - MMCXV-EM Series - 50 ohm MMCX High Vibration Jack, Edge M...
12.11.2019
MMCXV-TH Series - MMCXV-TH Series - 75 ohm MMCX High Vibration Jack or Plug...
12.11.2019
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
Loading ...