??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 13-561 - Volant monorayon technopolymère - Poignée tournante
Nomenclature
Emile Maurin 13-561-350
REF
Référence
13-561-350
D1
350 mm
D2
H7
20 mm
D3
35 mm
D4
82 mm
D5
33 mm
D6
70 mm
D7
M10
H1
65 mm
L1
38 mm
L2
14 mm
L3
25 mm
L4
19 mm
L5
82 mm
L6
38 mm
L7
110 mm
L8
148 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...