??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 19-411 - Loquet à compression à serrage réglable, grande capacité, Encoche 3 mm
Nomenclature
Emile Maurin 19-411-41
REF
Référence
FORM
Forme
Encoche 3 mm
POS
Position
D1
29 mm
D2
+0.0/-0.2
22.5 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
L1MIN
mm
L1MAX
mm
L2
mm
Enter value for L2
mm
cm
inch
ft
L2MAX
18 mm
L3
64 mm
L4
6.4 mm
L5
19 mm
L6
33 mm
L7
6.4 mm
L9
±1.5
24 mm
L10
+0.2/-0.0
19.1 mm
CM
Charge max.
450 N
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.