??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 26-120 - Sauterelle à tige coulissante renforcée tirée
Nomenclature
Emile Maurin 26-120-30
REF
Référence
26-120-30
D1
12 mm
D2
6.5 mm
D3
M8
H1
39 mm
H2
30 mm
L1
72 mm
L2
235 mm
L3
28.000 mm
POS
Position
mm
L4
mm
Enter value for L4
mm
cm
inch
ft
L4MIN
22 mm
L4MAX
40 mm
L5
163 mm
L6
30 mm
L7
28 mm
L8
41 mm
L9
36 mm
L10
44 mm
L11
60 mm
F1
Force F1
4.0 kN
F2
Force F2
4 kN
VIS
M 8 X 35
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...