??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 26-186 - Sauterelle tirée à poignée de sécurité à embase verticale anti-reflets
Nomenclature
Emile Maurin 26-186-30
REF
Référence
26-186-30
POS
Position
P
Position embout
mm
Enter value for P
Position embout
mm
cm
inch
ft
D1
Diameter
6.5 mm
D2
Diameter
5.1 mm
H1
65 mm
H2
49 mm
H3
15 mm
H4
Course
mm
Enter value for H4
Course
mm
cm
inch
ft
H4MIN
min.
9.0 mm
H4MAX
max.
22.0 mm
H5
86 mm
H6
38 - 42
H7
42 mm
L1
8.0 mm
L2
73 mm
L3
206 mm
L4
25.7 mm
L5
37 mm
L6
14 mm
L7
7 mm
L8
50 mm
L9
13 mm
L10
6 mm
L11
47 mm
ALPHA
Angle
90 °
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
VIS
M8x45
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...