??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-103 - Charnière asymétrique acier
Nomenclature
Emile Maurin 37-1031-66
REF
Référence
ROT
°
L1
mm
L2
55 mm
L3
18 mm
L4
41 mm
L5
37 mm
L6
mm
L7
mm
L8
32 mm
L9
max
mm
L10
24 mm
L11
max
29 mm
L12
12 mm
D1
8.4 mm
D2
15 mm
D3
8 mm
H1
18 mm
H2
9 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...