??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-105 - Charnière ajustable technopolymère
Nomenclature
Emile Maurin 37-1050-64
REF
Référence
ROT
Rotation
°
VERSION
L1
64 mm
L2
65 mm
L3
40 mm
L4
40 mm
L5
24 mm
D1
6.5 mm
D2
10.5 mm
D3
5 mm
H1
23 mm
H2
13.5 mm
H3
15 mm
H4
6.5 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...