??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-147 - Coulisseau télescopique acier
Nomenclature
Emile Maurin 37-1470-300
REF
Référence
37-1470-300
L1
300 mm
L2
495 mm
L3
39 mm
L4
12.7 mm
L5
9 mm
L6
17 mm
L7
18 mm
L8
12 mm
L9
1.6 mm
H1
57 mm
H2
28 mm
H3
25 mm
H4
35 mm
D1
9 mm
D2
6.5 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...