??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-151 - Charnière à amortissement aluminium
Nomenclature
Emile Maurin 37-1510-100
REF
Référence
VERSION
ROT
Rotation
°
L1
100 mm
L2
82.5 mm
L3
37 mm
L4
56.5 mm
H1
5.5 mm
H2
12.5 mm
H3
2.5 mm
D1
18 mm
D2
6.2 mm
D3
10.2 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...