??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-152 - Charnière à amortissement inox
Nomenclature
Emile Maurin 37-1520-80
REF
Référence
37-1520-80
ROT
Rotation
°
L1
80 mm
L2
40 mm
L3
45 mm
L4
12 mm
L5
17.5 mm
H1
3 mm
D1
16 mm
D2
6.5 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...