??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-153 - Charnière à amortissement technopolymère
Nomenclature
Emile Maurin 37-1531-115
REF
Référence
VERSION
ROT
Rotation
°
L1
115 mm
L2
72 mm
L3
74 mm
L4
50 mm
L5
55 mm
L6
33 mm
L7
3 mm
D1
26 mm
D2
5.4 mm
D3
12 mm
H1
10.5 mm
H2
13.5 mm
H3
5 mm
H4
26.5 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...