??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-162 - Charnière inox pour porte vitrée
Nomenclature
Emile Maurin 37-1620-40
REF
Référence
37-1620-40
L1
40 mm
L2
35 mm
L3
22.5 mm
L4
7.5 mm
L5
30 mm
L6
15 mm
L7
25 mm
H1
2 mm
H2
20 mm
H3
3 mm
H4
1 mm
H5
0.8 mm
D1
4 mm
D2
M5 mm
D3
5 mm
D4
9 mm
D5
6.8 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...