??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-163 - Charnière plate technopolymère inviolable - Vis tête hexagonale
Nomenclature
Emile Maurin 37-163-70
REF
Référence
37-163-70
FORM
Forme
Vis à tête hexagonale
ALPHA
°
L1
70 mm
L2
50 mm
L3
46 mm
L4
30 mm
D2
6.5 mm
H1
19.5 mm
H2
10 mm
H4
6 mm
S1
10 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...