??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-164 - Charnière inox pour porte vitrée
Nomenclature
Emile Maurin 37-1640-34
REF
Référence
37-1640-34
L1
34 mm
L2
32 mm
L3
38.5 mm
L4
30 mm
L5
20 mm
L6
16 mm
L7
10 mm
L8
32 mm
L9
22 mm
L10
21 mm
L11
9 mm
L12
6.5 mm
H1
1.2 mm
H2
1 mm
H3
3 mm
H4
12 mm
D1
5 mm
D2
21 mm
D3
4 mm
D4
6 mm
D5
6.5 mm
D6
7 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...