??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-181 - Charnière technopolymère
Nomenclature
Emile Maurin 37-1810-67
REF
Référence
37-1810-67
ROT
Rotation
°
L1
67 mm
L2
55 mm
L3
38 mm
L4
48 mm
L5
12.5 mm
H1
24 mm
H2
12.5 mm
H3
6.3 mm
D1
6.5 mm
D2
10 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...