??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-212 - Charnière à ressort zamac
Nomenclature
Emile Maurin 37-2122-60
REF
Référence
COULEUR
VERSION
ROT
°
L1
60 mm
L2
36 mm
L3
20 mm
D1
8.3 mm
H1
18.5 mm
H2
7.5 mm
H3
9.5 mm
H4
19 mm
M0
°
0.25 Nm
M90
°
0.5 Nm
M180
°
0.75 Nm
M270
°
1 Nm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...