??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-771 - Charnière percée, noeud à plat zingué - Percée
Nomenclature
Emile Maurin 37-771-50-40
REF
Référence
37-771-50-40
L1
50 mm
L2
1.2 mm
L3
40 mm
L22
36 mm
L4
8.5 mm
D1
3 mm
D2
5 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...