??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-91 - Arrêt de porte inox
Nomenclature
Emile Maurin 37-910-200
REF
Référence
VERSION
L1
200 mm
L2
90 mm
L3
75 mm
L4
45 mm
L5
7 mm
L6
75 mm
L7
60 mm
L8
7-12 mm
L9
395 mm
L10
20 mm
L11
3 mm
L12
19 mm
L13
35 mm
L14
20 mm
H1
20 mm
H2
20 mm
H3
26 mm
H4
20 mm
H5
3 mm
H6
50 mm
D1
M5 mm
INFOS
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...