??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 92-183 - Connecteur de tube articulé technopolymère, à embase
Nomenclature
Emile Maurin 92-1832-30
REF
Référence
COULEUR
VERSION
D1
30 mm
D2
6.5 mm
D3
M8
H1
100 mm
H2
8 mm
H3
33 mm
L1
75 mm
L2
40 mm
L3
60 mm
L4
54 mm
L5
45 mm
L6
27 mm
L7
42 mm
C1
*
12 Nm
F1
*
3300 N
M1
*
33 Nm
M2
*
Nm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in