??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 92-537/538 - Connecteur de tube articulé petit modèle aluminium
Nomenclature
Emile Maurin 92-537-18
REF
Référence
D1
mm
D2
6.5 mm
D3
M 6
D4
M 6
L1
61 mm
L2
25 mm
L3
25 mm
L4
48.5 mm
H1
34.5 mm
H2
12.5 mm
S1
10 mm
MANETTE
Manette indexable (ref. à commander)
92-911-M6-22
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in