??
Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
Berger Tools
Description
MP 3000 - Maximum force, rod sealed
Bill of material
MP3000-032
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
63 mm
P
Pressione
189 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
输入参数值: CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
3000 daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm³
S
Surface
15.90 mm
W
Weight
Kg
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息