??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MT-B125 90/45 - Ventilation elbow, thermally insulated
Bill of material
0059.0983
SA010ID02
Sheet number of the guideline
29
SA010ID03
Issue date (month) of the guideline
201903
SA010ID04
Manufacturer’s name
Maico Elektroapparate-Fabrik GmbH
SA010ID05
Revision data of the file
20230912
SA700ID04
Product description
Lüftungsrohrbogen, wärmegedämmt, MT-B125 90/45
SA810ID06
GTIN number
4012799599838
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
Wärmegedämmter Lüftungsrohrbogen, 90°, teilbar in 2 x 45°, DN 125
SA100ID04
Anwendungsbereich
Lüftung
SA100ID05
Main groups of wares
Lüftungssysteme mit Wärmerückgewinnung gemäß DIN 1946-6
SA110ID04
Material/System
MAICOtherm
SA110ID06
Product classification
Systeme für Luftführung und -verteilung
SA200ID03
Verbindungsart I
Steckverbindung
SA400ID03
Verlegeort
innerhalb des Gebäudes
SA450ID03
Einbaulage
beliebig
SA460ID03
Verlegung
Aufputz
SA500ID03
Dämmung
thermische und akustische Dämmung
SA550ID03
Dämmmaterial
Polyolefin-Schaum
SA700ID05
Product identification
Formstück
SA700ID06
Cross-sectional shape
rund
SA700ID07
nominal size system
DN
SA700ID09
Suitable for open systems
nicht relevant
SA700ID10
Suitable for closed systems
nicht relevant
SA700ID11
Dry / wet systems
nicht relevant
ARTNR
Article number
0059.0983
CTN
Customs Tariff Number
39172190
LODDEST
LOD Destination
LODLEVEL
LOD Level
VS
Voulumetric flow
200 (recommended) m³/h
MI
Inner wall material
Insulating polyolefin foam to prevent vapour diffusion
MM
Casing tube material
Polyethylene (HDPE)
F
Colour
Black
G
Weight
0.3 kg
NW
Nominal size
125 mm
IDM
Internal diameter
125 mm
ADM
External diameter
160 mm
B
Width
247 mm
H
Height
160 mm
T
Depth
160 mm
WS
Wall thickness
15 mm
FMT
Airstream temperature
-40ºC to 95ºC
UT
Ambient temperature
-40ºC to 95ºC
WZ
Heat coefficient
0.040 W/m*K at 40 °C
VH
Packing unit
1 piece(s)
SM
Range
K
LINK
http://www.maico-ventilatoren.com/artikelsuche/typ/0059.0983/
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
Characteristics Graph
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.