??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
NAH IBTronic H 120
Bill of material
97921801
MD01
VAR__MANUID_
97921801
DESCSHORT
Short Description
NAH IBTronic H 120
DESCLONG
Long Description
For fitting the IBTronic-P universal installation enclosure in site cast concrete applications. Four nailing tools per enclosure required, 1 set = 4 pcs., 1 set = 4 pcs.<br /><strong>Dimensions: </strong>15 x 36 x 38,5 mm
INTNO
International product number
4013902823185
MANUID
Product number of the Manufacturer
97921801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
NAH IBTronic H 120
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.050
LENGTH
36
WIDTH
15
DEPTH
38.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.