??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Toshiba
Description
NC3 - LV Drives
Bill of material
VFNC3-2001P0.1
PN
VC
Voltage Class
VAC
AM
Applicable Motor
kW
IT
Inverter Type
W
Widith
72 mm
H
Height
130 mm
D
Depth
102 mm
W1
Mounting Dimensions
60 mm
H1
Mounting Dimensions
131 mm
H2
Height of EMC plate mounting area
13 mm
F
Figure
A
KG
Approximately Weight
1.0 kg
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...