??
Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Berger Tools
Description
NE 24x1.5 - Gas ejectors
Bill of material
NE24X1
ARTNR
NE24X1
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
21.7 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
1.85xF0 daN
F1P
Polythrophic end force
2,53xF0 daN
S
Surface
1.13 cm^2
W
Weight
kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in