??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHD45 - Display bracket without keyboard, single display wall mounted installation shaft connection, gas spring type single arm aviation aluminum material
Bill of material
NHD45
CODE
code
NHD45
TYPE1
type1
Gas spring type
TYPE2
type2
Single arm
ZJAZFS
Installation method of bracket
Lock hole installation
MAT
material
Aviation aluminum materials
YS
Color
Black and white
SYXSQCC
Applicable display size
15"~32"
ZDFZ
Maximum load capacity
8kg
FJ
Attachment
Screw assembly package
LINK
website link
website link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...