??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHD56 - Monitor bracket without keyboard, single monitor wall mounted, universal type, armless
Bill of material
NHD56
CODE
code
NHD56
TYPE
type
Without arms
ZJAZFS
Installation method of bracket
Lock hole installation
MAT
material
Cold rolled steel
BMCL
Surface treatment
Black spray paint
SYXSQCC
Applicable display size
15"~27"
ZDFZ
Maximum load capacity
8kg
FJ
Attachment
Screw assembly package
LINK
website link
website link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...