??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHD66 - Monitor bracket without keyboard, single monitor wall mounted mounting shaft connection, ordinary type, single arm
Bill of material
NHD66
CODE
NHD66
TYPE1
type1
Normal type
TYPE2
type2
Single arm
ZJAZFS
Installation method of bracket
Lock hole installation
MAT
material
Iron
BMCL
Surface treatment
White gray spray paint
SYXSQCC
Applicable display size
12"~27"
ZDFZ
Maximum load capacity
6kg
FJ
Attachment
Screw assembly package
LINK
website link
website link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.