??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Novoferm
Description
NovoDock L320e - TRANSPORT OPTIMIZED DOCK LEVELLER
Bill of material
NovoDock DSL00320E(L=2000xB=2000xH=600,E,0,,R,1,1,0,76,1,1,1,GP290,1)
CNSORDERNO
Order Number
NovoDock DSL00320E(L=2000xB=2000xH=600,E,0,,R,1,1,0,76,1,1,1,GP290,1)
BESTNR
Order Number
NovoDock DSL00320E
TYPE
Typ
NovoDock L320e
LODDEST
LOD Destination
LODLEVEL
LOD Level
FR
Frames
NL
Nominal lengths
mm
NW
Nominal widths
2000 mm
LH
Bauhöhe
600 mm
LL
Folding wedge lengths
400 mm
TH
Transport Höhe
450 mm
LP
Lip position
LX
Hinged lip position
PT
Platform material thickness
6/8 mm
LT
Hinged lip material thickness
12/14 mm
OP
Option packs
ZO2
third additional selection
ST
Control
COP
Control and operation
OP2
Door position sensor
COLSEL
Insert special RAL selection
COLOUR
Colour
SA
Gap sealing
AV
bevelled hinged wedge
RB
Rubber
TRB
Typ of Bumper
NTO
Low temperature oil
INFO
Specification text
Information
Info Text
INFOPDF
Datasheet PDF
Info PDF
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.