??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
nsb020CRG Chain Cable - G Clean Chain
Bill of material
00-19 (140,28,0,0,0)_CC
TYP
Type
00
HI
Inner Height
15.0 mm
HG
Outer Height
22 mm
BI
Inside Width
mm
BK
Outside Width
34 mm
LK
Chain Length
140 mm
KR
Radius
mm
LS
Traverse
mm
Enter value for LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
T
Pitch
20 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...