??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
nsb035CRGD - G Clean Chain
Bill of material
NSB 035CRGD.035.R60/F-346.5L
TYP
Type
NSB 035CRGD
B
Outer Height
52 mm
D
Inner Height
40 mm
T
Pitch
35 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
329.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
DV
Divider
SP
Separator
TW
Tie Wrap
NTW
No. of Tie Wrap
GC400N
No. of GC400 Rail
GC250N
No. of GC250 Rail
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...