??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CP System
Description
nsb060CRGL Chain Cable - G Clean Chain
Bill of material
NSB060CRGL-100 (540,125,0,0,0)_CC
TYP
Type
NSB060CRGL
HI
Inner Height
56.0 mm
HG
Outer Height
82 mm
BI
Inside Width
mm
BK
Outside Width
155 mm
LK
Chain Length
540 mm
KR
Radius
mm
LS
Traverse
mm
输入参数值: LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
输入参数值: LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
T
Pitch
60 mm
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息