??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
NSE mini 90 - Quick-change Pallet Module
Bill of material
SCHUNK-0435100 NSE mini 90
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
DURMES
Diameter
90 mm
EINZUGKRA
Pull-down force
500.0 kNN
EINZUGKRAT
Pull-down force with turbo
1500.0 kNN
ENTRIEDRU
Unlocking pressure
6 bar
WIEHOLGEN
Repeat accuracy
0.005 mm
EIGENMASSE
Weight
1.000 kg
CNSCTN
Customs tariff number
84662098
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...