??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
OZW672.01_BPZ:OZW672.01
Bill of material
OZW672.01 Web Server 1 LPB Gerät(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Valve assembly type
OZW672.01 Web Server 1 LPB Gerät
SA110ID05
Product type (ASN)
OZW672.01
PREVIEW
Preview
LODLEVEL
SA100ID04
Product Maingroup
without display
BUSSPROTKOLL
SA71012ID04
width
11 mm
SA71012ID05
depth
12 mm
SA71012ID06
height
13 mm
SA71012ID07
mass (net)
14 kg
SA700ID06
Maximum ambient temperature (during operation)
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct? BPZ:OZW672.01
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
BPZ:OZW672.01
SA810ID04
Datanorm number
BPZ:OZW672.01
SA810ID06
GTIN number
7612914081728
SA810ID10
Description
Web server for 1 LPB/BSB device
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.GATEWAY
OMNICLASSNU
OmniClass number
23-37 13 17 23
OMNICLASS
OmniClass title
Wide Area Network Servers
UNICLASSC
Uniclass Code
Pr_75_75_15_21
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息