??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
OZW672.01_BPZ:OZW672.01
Bill of material
OZW672.01 Web Server 1 LPB Gerät(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
OZW672.01 Web Server 1 LPB device
BUSPROTOKOLL
Bus Protokoll
"LPB/BSB (twisted pair)
SA100ID04
Product Maingroup
without display
SA200ID03
mounting type
SA400ID03
Housing front material
SA71012ID04
width
11 mm
SA71012ID05
depth
12 mm
SA71012ID06
height
13 mm
SA71012ID07
mass (net)
14 kg
SA700ID06
Maximum ambient temperature (during operation)
0.000
LINK
http://www.siemens.com/btproduct?BPZ:OZW672.01
SA810ID03
Manufacturer’s reference number
BPZ:OZW672.01
SA810ID04
Datanorm number
BPZ:OZW672.01
SA810ID06
GTIN number
7612914081728
SA810ID10
Description
Web server for 1 LPB/BSB device
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.GATEWAY
OMNICLASSNU
OmniClass number
23-37 13 17 23
OMNICLASS
OmniClass title
Wide Area Network Servers
UNICLASSC
Uniclass Code
Pr_75_75_15_21
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.