??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
PA21 - Female Elbow
Bill of material
25110002
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1NPTF
L1
mm
L1IN
in
HEX
mm
HEXIN
in
G
- g
OZ
- oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
870 psi
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...