??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
PA22 - Male-Female Elbow
Bill of material
25120002
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1NPTF
D2NPTF
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
HEX
mm
HEXIN
in
G
- g
OZ
- oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
870 psi
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...