??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
PC - Primacy Cover (to 264 lb/ea)
Bill of material
PC-04TPP-125-TL-CL01
PN
Part Number
PC-04TPP-125-TL-CL01
SER
Series
Primacy Cover
MO
Fastening Type
Central Locking Free Swivel Models
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
TT
Wheel Type
CAP
Capacity
220 lbs
BR
Brake Type
H
Mount Height
5 1/4 Inch
R
Swivel Radius
3 5/16 Inch
WB
Bearing Type
Precision Ball
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...