IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
PHR-500N
Reid Supply
Tooling, Positioning & Fastening
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Round Knob Hand-Retractable Spring Plungers
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k04000000/l3_k04030000/p090235/round_knob_hand_retractable_spring_plungers/phr-250.prj},{NB=PHR-500N},{PN=PHR-500N},{AMERSID=1138762},{APACID=-},{EMEAID=-},{LC=Locking Element},{MAT=Steel},{EFI=0.50},{EFF=4},{A=1/2-13},{B=0.650},{C=0.250},{D=0.249},{E=1.000},{F=0.730},{ASKETCH1=0.50000},{PITCH=0.07692},{URL=https://www.reidsupply.com/en-us/p/hand-retractable-spring-plungers/phr-500n}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Reid Supply
Description
PHR-250 - Hand-Retractable Spring Plungers - Round Knob
Bill of material
PHR-500N
PN
Part Number
PHR-500N
PHR-500N
AMERSID
Americas ID
1138762
1138762
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
LC
Locking Type
Locking Element
Locking Element
MAT
Material
Steel
Steel
EFI
End Force Lbs Initial
0.50
EFF
End Force Lbs Final
4
4
A
A Thread Size
1/2-13
1/2-13
B
B Thread Length
0.650
0.650
Inch
C
C Nose Length
0.250
0.250
Inch
D
D Nose Diameter
0.249
0.249
Inch
E
E Head Diameter
1.000
1.000
Inch
F
F Head and Relief Length
0.730
0.730
Inch
URL
https://www.reidsupply.com/en-us/p/hand-retractable-spring-plungers/phr-500n
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...