??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bordignon
Description
PL-1/8B - EXTENSION FITTINGS G1/8 – 26mm
Bill of material
PL-1/8B
A
Maximum Dimension
H34 X Ømax 20 mm
B
Male Connector
1/8 G Inch
C
Female Connection
1/8 G Inch
HEX
Hexagonal Key
CH 17 mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.