??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Theben
Description
PlanoSpot KNX
Bill of material
2039100
MANUID
Product number of the Manufacturer
2039100
MANUNAME
Manufacturer Name
Theben AG
MANUTYPEDESC
Manufacturer Type Description
PlanoSpot 360 KNX DE WH
DESCSHORT
Short Description
KNX presence detector for ceiling installation, 3 x light and 2 x HVAC, max. 8 x 8 m at height 3.5 m
DESCLONG
Long Description
Passive infrared (PIR) presence detector for flush-mounting, flat design, frame in white included, frame in black or silver available as separate accessories, Three channels light for controlling light groups, switching or constant light control, Shortening the overrun time light for short presence, Mixed light measurement, Square 360° detection area, Light switch-off delay self-learning, Stand-by functionality, 2 presence channels with switch-on delay adjustable or inactive, Switch-off delay adjustable, Test functions, Integrated bus coupler and power supply through bus
INTNO
International product number
7612748005839
SA
Sensor area
A
Mounting height
m
LOG
Level of Geometry
EBD
Sensor area coverage dimensions
EF000003
Mounting method
EV000383
EF010517
Operating height (CH)
mm
EF010945
Diameter 1 (D1)
76 mm
EF010946
Diameter 2 (D2)
40 mm
EF000218
Built-in depth (ID)
69 mm
EF004265
Built-in length (IL)
40 mm
EF000846
Built-in width (IW)
40 mm
EF010886
Surface height (SH)
3 mm
EF000010
Model
Presence detector
EF006311
Animal zone
false
EF000147
Creep-under protection
false
EF008011
Optimum mounting height
3 m
EF001098
Staircase monitoring
true
EF001323
Max. transmission range sideways
4 m
EF001322
Max. transmission range frontally
4 m
EF003843
Diameter detection range on floor
8 m
EF007575
Response value luminosity adjustable
true
EF003898
Teach-function for response value luminosity
true
EF002169
Material
Plastic
EF001257
Material quality
Thermoplast
EF000139
Surface protection
Untreated
EF006569
Surface finishing
matt
EF000007
Colour
White
EF003882
RAL-number (similar)
9010
EF006243
Transparent
false
EF006589
Min. switch-on time
30 s
EF006590
Max. duty cycle
60 min
EF006582
Detection angle horizontal
0, 360 °
EF003876
Substation input
true
EF001499
Bus system KNX
true
EF008855
Bus system KNX radio
false
EF001500
Bus system radio frequent
false
EF003831
Bus system LON
false
EF001501
Bus system Powernet
false
EF009466
Radio frequent bidirectional
false
EF001504
With bus connection
true
EF004530
Operation mode switch
false
EF007667
Switch-off delay self-learning
true
EF016048
DALI-2 certified
false
EF001992
Number of digital inputs
0
EF000259
Number of channels
5
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90314990
COO
Country of origin
HU
SUPPLIERALTNO
Alternative product number
2039100
REMARKS
ERP-GROUP 360
REACH_ERKLAERUNG
Declaration REACH
Declaration REACH
GEBRAUCHSANLEITUNG
Instructions for use
Instructions for use
DEEPLINK_PRODUKTSEITE
Deeplink product page
Deeplink product page
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.