您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
PLANT HYPER BK
SEKISUI
Pipe & Fittings
Powered by
CAD模型選擇
EF Straight pipe with socket
08.08.2023
EF Socket
08.08.2023
EF Tee
08.08.2023
SP Tee
10.04.2024
SP Reducer
08.08.2023
EF Reducer
08.08.2023
EF Elbow
08.08.2023
SP Elbow
08.08.2023
EF 45° Elbow
08.08.2023
SP 45° Elbow
08.08.2023
Flange with short pipe (JIS10K type G)
08.08.2023
Flange with short pipe (JIS10K type G, Resin flange)
08.08.2023
Flange with short pipe (JIS10K type F)
08.08.2023
Flange with short pipe (JIS10K type F, Resin flange)
08.08.2023
Converting joint ISO-JIS
08.08.2023
EF Saddle
08.08.2023
Pipe
09.02.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.