??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Plug socket module Germany w. LED (VDE)
Bill of material
HARTING 39500010001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39500010001
DESCSHORT
Short Description
Socket, With LED display, Termination at the rear, Germany (VDE), Screw termination, ‌16 A, 250 V AC, ‌50 Hz, Conductor cross-section: 6 mm²
DESCLONG
Long Description
Socket, With LED display, Termination at the rear, Germany (VDE), Screw termination, ‌16 A, 250 V AC, ‌50 Hz, Conductor cross-section: 6 mm², Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
Plug socket module Germany w. LED (VDE)
SUPPLIERALTNO
Alternative product number
39 50 001 0001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAF096
Depth of the product
62 mm
AAF660
type of connection system
Terminal screw
AAO742
Brand
Han-Port®
BAB664
material
Plastic
BAF634
Material
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
BE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.