??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HPC
Description
PT880 - Drive sprocket for plate chains -880 TAB range - Simplified view
Bill of material
HPC - PT880-12-30
REF
Part number
NBR
N° of teeth
12
DE
ØDE
147.2 mm
DP
ØDP
147.21 mm
A
Bore ØA
mm
MAS
Weight
0.39 kg
REP
View
Simplified view
INFO
Informations
Information
INFO
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...