??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
PU42-12 - Female coupling
Bill of material
27420202
CODE
Code
TYPE
Type
MAT
Material
Aluminium
D1
D2
25 mm
D2IN
.984 in
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
HEXIN
in
G
g
OZ
oz
DN
5.5 mm
DNP
1/4
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
16 bar
WPP
Working Pressure (max)
232 psi
CONF1
Conformity
ISO 4414
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.