??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
PU45-21 - Female plug
Bill of material
27451102
CODE
Code
TYPE
Type
MAT
Material
Zinc plated steel
D1
L1
mm
L1IN
in
CH
mm
HEX
in
G
- g
OZ
- oz
DN
5.5 mm
DNP
1/4
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
12 bar
WPP
Working Pressure (max)
174 psi
CONF1
Conformity
ISO 4414
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...