您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
English
Push-in Fittings
C Matic
Category Fittings
Powered by
CAD模型選擇
AD Line - Push-in Fittings for Critical Applications
01.02.2023
AP Line - Mix Push-in Fittings
16.05.2023
AR Line - Rotating Push-in Fittings
11.03.2021
AV Line - Brass Push-in Fittings High Performance
01.02.2023
HP Line - High Pressure Push-in Fittings, 250 bar
11.03.2021
MA Line - Push-in Fittings
19.04.2024
MB Line - Techno polymer Push-in Fittings
01.12.2023
MF Line - Push-in Fittings for Food and Beverage Applications
29.11.2023
MM Line - Misting Push-in Fittings, 80 bar Inch-NPT
11.03.2021
MP Line - Medium Pressure Push-in Fittings, 80 bar
01.12.2023
MT Line - Push-in Fittings for Air Brake Systems
11.03.2021
MX Line - 316L Stainless Steel Push-in Fittings
01.12.2023
PE Line - Easythread Push-in Fittings, uni thread
11.03.2021
PM Line - Medium Pressure Push-in Fittings, 80 bar Inch-NPT
11.03.2021
PN Line - Push-in Fittings Inch NPT
04.12.2023
PT Line - DOT Push-in Fittings Inch-NPT
02.04.2021
PX Line - 316L Stainless Steel Push-in Fittings, Inch-NPT
11.03.2021
QO Line - Push-in Fittings for Hydraulics
11.03.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.