??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
C Matic
Description
PV18 - Brass Flow Control with swivelling push-in fitting
Bill of material
24080C31
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
OD
Øe Tube
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3MAX
mm
L3MAXIN
in
L4
mm
L4IN
in
HEX
G
g
GOZ
oz
FLOW
Flow control
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure
0 ÷ 145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...