IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R046 20X022
Rigon
Plastic
International plastic sets
Bushes
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h1_sg/r046.prj},{NB=R046 20X022},{CODE=R046 20X022},{K=6},{D1=26},{D2=31},{L=37.3},{L2=16.5},{D=20},{L1=22},{MAT=Bronzo},{NOTE=Si eseguono misure speciali su richiesta}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Rigon
Description
R046 - Guide bushings in bronze
Bill of material
R046 20X022
CODE
Code
R046 20X022
R046 20X022
K
K +/-0,05
6
D1
d1 k6
26
26
D2
d2 0/-0,2
31
31
L
37.3
37.3
L2
L2-0,4/-0,8
16.5
16.5
D
D H7
20
20
L1
L1 -0,4/-0,8
22
22
MAT
Material
Bronze
NOTE
Note
Special measures are made on request
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.